text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC400UFV22

Catalog No. : 1SCA158301R1001

Description:  4P 400A PV SW 1500VDC WO JUMP

UPC: 6417019874067

A fully optimized four-pole DC switch-disconnector for 1500V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions. The four-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters. Main characteristics of this particular OTDC type: Disconnect double PV circuit, Approved according to UL98B and IEC 60947-1,-3
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC400U

Standards

UL98B and IEC 60947-1, -3

Ampere Rating UL/CSA

1500VDC 400 A

Number of Poles

4

Quantity / Count

1