text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC320UF11

Catalog No. : 1SCA158184R1001

Description:  PV DISC SW 320A 1000VDC 2P UL98B

UPC: 6417019872896

A fully optimized two-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance. The two-pole 1000V DC Switch helps manufacturers improve system efficiency. Measuring just 150mm wide and 122mm high, the compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters. Main characteristics for this particular OTDC type: Disconnect single PV circuit, Approved according to UL98B and IEC 60947-1,-3
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC320U

Standards

UL98B and IEC 60947-1, -3

Ampere Rating UL/CSA

1000VDC 320 A

Number of Poles

2

Quantity / Count

1