text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDCKIT400FS11

Catalog No. : 1SCA157318R1001

Description:  JUMPER KIT FOR 4-P OTDC 1500V

UPC: 6417019865799

OTDCKIT400FS11 Connection Bar Kit - Connection bar for connecting two adjacent pole-terminals. Includes screws and nuts. Suitable for DC Switches M-series: OTDC250...400UF_22. Package of 2pcs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Interlocks, conversion kits and connection bars

Accessory Sub Type

Connection bar kit

Product Main Type

OTDCKIT400

Suitable For

OTDC250U
OTDC320U
OTDC400U

Standards

UL98B and IEC 60947-1, -3

Quantity / Count

1