text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDCKIT400FS101

Catalog No. : 1SCA157317R1001

Description:  JUMPER KIT FOR 2-P OTDC 1500V

UPC: 6417019865782

OTDCKIT400FS101 Connection Bar Kit - Connection bar for connecting two pole-terminals. Includes screws and nuts. Suitable for DC Switches M-series: OTDC250...400UF_11 or OTDC250...400UF_02. Package of 1pc.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Interlocks, conversion kits and connection bars

Accessory Sub Type

Connection bar kit

Product Main Type

OTDCKIT400

Suitable For

OTDC250U
OTDC320U
OTDC400U

Standards

UL98B and IEC 60947-1, -3

Quantity / Count

1