Alternate Catalog No. : OTDV400FK1
Catalog No. : 1SCA157315R1001
Description: DIRECT MOUNT HANDLE FOR OTDC
UPC: 6417019865829
OTDV400FK1 Direct Mounted Handle Kit - Direct mounted handle with handle lenght 95mm. Suitable for OTDC315…800F_ and OTDC250…600UF_ M-series. Package contains 1pc direct mounted handle, mechanism cover and shaft. Recommended to use with OTDC_F 2-pole switch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Handles |
Accessory Sub Type |
Direct mount handle |
Product Main Type |
OTDV400 |
Suitable For |
OTDC315 |
Standards |
UL98B and IEC 60947-1, -3 |
Quantity / Count |
1 |