text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC200U33

Catalog No. : 1SCA149090R1001

Description:  6P 200A NF SW 1000VDC UL98B 3 CKTS

UPC: 6417019786964

OTDC200U33 PV Disconnect Switch, Handle and shaft not included, Base mounting, IEC&UL 200 A 1000V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC200U

Standards

UL98B and IEC 60947-1, -3

Ampere Rating UL/CSA

1000VDC 200 A

Number of Poles

6

Quantity / Count

1