Alternate Catalog No. : OTDCB250/2
Catalog No. : 1SCA148901R1001
Description: OTDC100/180/200 PHASE BARRIERS 2 EA
UPC: 6417019784809
OTDCB250/2 Phase barrier kit - White phase barrier suitable for DC Switches S-series OTDC100-250E, OTDC100-200U. Package of 2pcs.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Terminal Shrouds and phase barriers |
Accessory Sub Type |
Phase barrier kit |
Product Main Type |
OTDCB250 |
Suitable For |
OTDC100 |
Standards |
UL98B and IEC 60947-1, -3 |
Quantity / Count |
1 |