text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT1600U03

Catalog No. : 1SCA144198R1001

Description:  3P SW 1600A NF 600V UL98

UPC: 6417019723525

3-pole, front operated, base mounted non-fusible diconnect switch, handle and shaft are not included, terminal bolt kit included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT1600U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

1600 A

Number of Poles

3

Quantity / Count

1