Alternate Catalog No. : OTDCKIT1250B11
Catalog No. : 1SCA143479R1001
Description: CONNECTION BAR FOR OTDC800-1000U
UPC: 6417019714134
OTDCKIT1250B11 Connection Bar Kit - Connection bar for connecting two adjacent pole-terminals. Includes screws and nuts. Suitable for DC Switches L-series: OTDC1000…1600E_22 and OTDC800…1000E_22. Package of 2pcs.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Interlocks, conversion kits and connection bars |
Accessory Sub Type |
Connection bar kit |
Product Main Type |
OTDCKIT1250 |
Suitable For |
OTDC1000 |
Standards |
UL98B and IEC 60947-1, -3 |
Quantity / Count |
1 |