Alternate Catalog No. : OTDC32U4
Catalog No. : 1SCA136703R1001
Description: 4P 32A NF SW 600VDC UL508I W/O JUMP
UPC: 6417019652153
OTDC32U4 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, UL 600 VDC 32 A double circuit, IEC 660 VDC 32 A double circuit, IEC 1000 VDC 20 A double circuit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
DC Disconnect |
|
Product Main Type |
OTDC32U |
|
Standards |
UL508i and IEC 60947-1, -3 |
|
Ampere Rating UL/CSA |
600VDC 32 A |
|
Number of Poles |
4 |
|
Quantity / Count |
1 |