text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT160G04

Catalog No. : 1SCA135135R1001

Description:  4P SW 100A NF 600V BASE MNT UL98

UPC: 6417019638362

4-pole, front operated, base mounted switch-diconnector with protected clamp terminals, handle and shaft are not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT160G

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

125 A

Number of Poles

4

Quantity / Count

1