text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC25UT2

Catalog No. : 1SCA134388R1001

Description:  2P 25A 600VDC NF SW DOOR MNT UL508I

UPC: 6417019631868

OTDC25UT2 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Door mounting, UL 600 VDC 25 A single circuit, IEC 660 VDC 25 A single circuit, IEC 1000 VDC 16 A single circuit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC25U

Standards

UL508i and IEC 60947-1, -3

Ampere Rating UL/CSA

600VDC 25 A

Number of Poles

2

Quantity / Count

1