text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC100U22

Catalog No. : 1SCA126180R1001

Description:  SWITCH-DISCONNECTOR

UPC: 6417019561608

OTDC100U22 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, UL 1000 VDC 100 A, IEC 1000 VDC 160 A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC100U

Standards

UL98B and IEC 60947-1, -3

Ampere Rating UL/CSA

1000VDC 100 A

Number of Poles

4

Quantity / Count

1