text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC200U11

Catalog No. : 1SCA123767R1001

Description:  SWITCH-DISCONNECTOR

UPC: 6417019545295

OTDC200U11 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, UL 1000 VDC 200 A, IEC 1000 VDC 250 A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC200U

Standards

UL98B and IEC 60947-1, -3

Ampere Rating UL/CSA

1000VDC 200 A

Number of Poles

2

Quantity / Count

1