text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC32F4

Catalog No. : 1SCA121463R1001

Description:  4 POLE 32 AMP DISCONNECTOR SWITCH

UPC: 6417019526188

OTDC32F4 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 32 A double circuit, IEC 1000 VDC 20 A double circuit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC32

Standards

IEC 60947-1, -3

Number of Poles

4

Quantity / Count

1