Alternate Catalog No. : OTDC16F2
Catalog No. : 1SCA121454R1001
Description: 2 POLE 16 AMP DISCONNECTOR SWITCH
UPC: 6417019525990
OTDC16F2 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 16 A single circuit, IEC 1000 VDC 10 A single circuit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
DC Disconnect |
|
Product Main Type |
OTDC16 |
|
Standards |
IEC 60947-1, -3 |
|
Number of Poles |
2 |
|
Quantity / Count |
1 |