text.skipToContent text.skipToNavigation

Alternate Catalog No. : OMZC03

Catalog No. : 1SCA117037R1001

Description:  3 POLE PARALLEL CONN KIT OTM40..125

UPC: 6417019525822

Parallel connection kit for OTM40…125F3C_, 10…70 mm2 Cu
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Interlocks, conversion kits and connection bars

Accessory Sub Type

Parallel connection kit

Product Main Type

Accessories for Change-over and Transfer Switches

Suitable For

OTM40_C_D
OTM63_C_D
OTM125_C_D
OTM40_CM
OTM63_CM
OTM80_CM
OTM100_CM
OTM125_CM

Quantity / Count

1