text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS800L02

Catalog No. : 1SCA116920R1001

Description:  2P 800A FUSIBLE SW

UPC: 6417019489919

Switch Fuses,Front Operated,2-pole,02 (Left Side),Class L,800 A,Handle and shaft not included,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS800

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

800 A

Rated Current

Main Circuit 800 A

Number of Poles

2

Quantity / Count

1