text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS60GJS30

Catalog No. : 1SCA116051R1001

Description:  3P SW 60A J FUSE SIDE OP

UPC: 6417019482835

Switch Fuses,Side Operated,3-pole,30 (Right Side),Class J,60 A,Handle and shaft not included,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS60G

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

60 A

Rated Current

Main Circuit 60 A

Number of Poles

3

Quantity / Count

1