text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS60GJ22F

Catalog No. : 1SCA115468R1001

Description:  4P SW 60A J FUSE 600V UL98

UPC: 6417019478173

Switch Fuses,Front Operated,4-pole,22 (Between the Poles),Class J,60 A,Handle and shaft not included,Switched - Fusible Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS60G

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

60 A

Rated Current

Main Circuit 60 A

Number of Poles

4

Quantity / Count

1