Alternate Catalog No. : OS60GJ12
Catalog No. : 1SCA115448R1001
Description: 3P SW 60A J FUSE 600V UL98
UPC: 6417019538662
Switch Fuses,Front Operated,3-pole,12 (Between the Poles),Class J,60 A,Handle and shaft not included
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Fusible disconnect switch |
|
Product Main Type |
OS60G |
|
Standards |
UL 98 |
|
Rated Voltage (V) |
600 V |
|
Ampere Rating UL/CSA |
60 A |
|
Rated Current |
Main Circuit 60 A |
|
Number of Poles |
3 |
|
Quantity / Count |
1 |