text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS100GJ04F

Catalog No. : 1SCA115438R1001

Description:  4P SW 100A J FUSE 600V UL98

UPC: 6417019477886

Switch Fuses,Front operated,4-pole,04 (Left Side),Class J,100 A,Handle and shaft not included,Switched - Fusible Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS100G

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

100 A

Rated Current

Main Circuit 100 A

Number of Poles

4

Quantity / Count

1