text.skipToContent text.skipToNavigation

Alternate Catalog No. : OZ331P67B

Catalog No. : 1SCA111427R1001

Description:  ROUND HANDLE BLACK IP69K - 1SCA1114

UPC: 4034656512811

OZ331P67B PADLOCKABLE IP67 HANDLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Handles

Accessory Sub Type

PADLOCKABLE IP67 HANDLE

Product Main Type

OZ331

Suitable For

OT16
OT25
OT40
OT63
OT80
OT100
OT125
OT45

Quantity / Count

1