text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS30FAJ12

Catalog No. : 1SCA108824R1001

Description:  3P 30A J FUSIBLE SW

UPC: 6417019420912

Switch Fuses,Front operated,3-pole,12 (Between the Poles),Class J,30 A,Handle and shaft not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS30F

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

30 A

Rated Current

Main Circuit 30 A

Number of Poles

3

Quantity / Count

1