Alternate Catalog No. : OS600J02
Catalog No. : 1SCA107593R1001
Description: 2P 600A FUSIBLE SW
UPC: 6417019410807
Switch Fuses,Front Operated,2-pole,02 (Left Side),Class J,600 A,Handle and shaft not included,
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Fusible disconnect switch |
|
Product Main Type |
OS600 |
|
Standards |
UL 98 |
|
Rated Voltage (V) |
600 V |
|
Ampere Rating UL/CSA |
600 A |
|
Rated Current |
Main Circuit 600 A |
|
Number of Poles |
2 |
|
Quantity / Count |
1 |