Alternate Catalog No. : OS1200L03
Catalog No. : 1SCA105467R1001
Description: 3P 1200A CLASS L FUSE SW
UPC: 6417019392868
Switch Fuses,Front Operated,3-pole,03 (Left Side),Class L,1200 A,Handle and shaft not included,
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Fusible disconnect switch |
|
Product Main Type |
OS1200 |
|
Standards |
UL 98 |
|
Rated Voltage (V) |
600 V |
|
Ampere Rating UL/CSA |
1200 A |
|
Rated Current |
Main Circuit 1200 A |
|
Number of Poles |
3 |
|
Quantity / Count |
1 |