Alternate Catalog No. : OT63F3C
Catalog No. : 1SCA105338R1001
Description: CHANGE OVER SWITCH
UPC: 6417019392974
Handle and shaft has to be ordered separately
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Change-over disconnect |
Product Main Type |
OT63_C |
Ampere Rating UL/CSA |
60 A |
Number of Poles |
3 |
Quantity / Count |
1 |