text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS1200L12

Catalog No. : 1SCA105315R1001

Description:  3P 1200A CLASS L FUSE SW

UPC: 6417019392752

Switch Fuses,Front Operated,3-pole,12 (Between the Poles),Class L,1200 A,Handle and shaft not included,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS1200

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

1200 A

Rated Current

Main Circuit 1200 A

Number of Poles

3

Quantity / Count

1