text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT125F3

Catalog No. : 1SCA105033R1001

Description:  SWITCH NF 3P 125A UL98

UPC: 6417019391632

3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT125F

Standards

IEC 60947-3

Ampere Rating UL/CSA

100 A

Number of Poles

3

Quantity / Count

1