text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT100FT4N2

Catalog No. : 1SCA105031R1001

Description:  4P 100A UL508 NF DOOR MOUNT SW

UPC: 6417019391618

4-pole, front operated, door mounted, switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT100FT

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

100 A

Number of Poles

4

Quantity / Count

1