text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT100FT3

Catalog No. : 1SCA105023R1001

Description:  3P SW 100A UL98 NF DOOR MOUNT SW

UPC: 6417019391540

3-pole, front operated, door mounted, switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT100FT

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

100 A

Number of Poles

3

Quantity / Count

1

Sustainability

Environmental product declaration

1SCC301280D0201