Alternate Catalog No. : OT100F6
Catalog No. : 1SCA105021R1001
Description: 6P SW 100A NF UL98
UPC: 6417019391526
6-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Non-fusible disconnect |
|
Product Main Type |
OT100F |
|
Standards |
IEC 60947-3 / UL 98 / CSA C22.2 NO.4 |
|
Ampere Rating UL/CSA |
100 A |
|
Number of Poles |
6 |
|
Quantity / Count |
1 |