text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT40FT4N2

Catalog No. : 1SCA104956R1001

Description:  4P 40A UL508 NF DOOR MOUNT SW

UPC: 6417019390963

4-pole, front operated, door mounted switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle is not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT40FT

Standards

IEC 60947-3 / UL 508 / CSA C22.2 No. 14

Ampere Rating UL/CSA

40 A

Number of Poles

4

Quantity / Count

1