text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT40F4N2

Catalog No. : 1SCA104932R1001

Description:  DIS SW, 4-P, 40A/600V, NF RTSIDE

UPC: 6417019390727

4-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT40F

Standards

IEC 60947-3 / UL 508 / CSA C22.2 No. 14

Ampere Rating UL/CSA

40 A

Number of Poles

4

Quantity / Count

1