text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT25FT3

Catalog No. : 1SCA104884R1001

Description:  ROTARY DISCONNECT, 480VAC, WITH

UPC: 6417019390277

3-pole, front operated, door mounted switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle is not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT25FT

Standards

IEC 60947-3 / UL 508 / CSA C22.2 No. 14

Ampere Rating UL/CSA

30 A

Number of Poles

3

Quantity / Count

1