text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT25F6

Catalog No. : 1SCA104880R1001

Description:  6P 25A UL508 NF SW

UPC: 6417019390239

6-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT25F

Standards

IEC 60947-3 / UL 508 / CSA C22.2 No. 14

Ampere Rating UL/CSA

30 A

Number of Poles

6

Quantity / Count

1

Sustainability

Environmental product declaration

1SCC301278D0201