text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT600U22C

Catalog No. : 1SCA104856R1001

Description:  4P XFER SW 600A NF D-D LH UL98

UPC: 6417019388489

The transfer switches include a black handle IP65 see the table below, Nema type 1, 3R, 12, a shaft and a bolt set for the cable connection and a set of phase barriers (OT600U_).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Change-over disconnect

Product Main Type

OT630_C

Ampere Rating UL/CSA

600 A

Number of Poles

4

Quantity / Count

1