Alternate Catalog No. : OZ331PRY
Catalog No. : 1SCA100664R1001
Description: N4X PADLOCKABLE SEL HNDL R/Y
UPC: 4034656511531
IP65, NEMA 4X outdoor, size 66x66, suitable for 6 mm shaft (one-hole mounting), black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Accessories |
|
Accessory Type |
Handles |
|
Accessory Sub Type |
ROUND PADL.HANDLE/SNAP |
|
Product Main Type |
OZ331 |
|
Quantity / Count |
1 |