Alternate Catalog No. : OZ331PB
Catalog No. : 1SCA100657R1001
Description: NEMA 4X PADLOCKABLE SELECTOR HANDLE
UPC: 4034656511517
IP65, NEMA 4X outdoor, size 66x66, suitable for 6 mm shaft (one-hole mounting), black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Handles |
Accessory Sub Type |
ROUND PADL.HANDLE/SNAP |
Product Main Type |
OZ331 |
Quantity / Count |
1 |