Alternate Catalog No. : OT1200U04
Catalog No. : 1SCA022860R7040
Description: 4P SW 1200A NF 600V UL98
UPC: 6417019309415
4-pole, front operated, base mounted non-fusible diconnect switch, handle and shaft are not included, terminal bolt kit included
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Non-fusible disconnect |
|
Product Main Type |
OT1200U |
|
Standards |
IEC 60947-3 / UL 98 / CSA C22.2 NO.4 |
|
Ampere Rating UL/CSA |
1200 A |
|
Number of Poles |
4 |
|
Quantity / Count |
1 |