text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS600J04F

Catalog No. : 1SCA022839R3900

Description:  4P FUS SW 600A 600V J FUSE

UPC: 6417019293226

Switch Fuses,Front Operated,4-pole,04 (Left Side),Class J,600 A,Handle and shaft not included,Switched - Fusible Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS600

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

600 A

Rated Current

Main Circuit 600 A

Number of Poles

4

Quantity / Count

1