text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS800L03

Catalog No. : 1SCA022825R9760

Description:  3P 800A FUSIBLE SW

UPC: 6417019284132

Switch Fuses,Front Operated,3-pole,03 (Left Side),Class L,800 A,Handle and shaft not included,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS800

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

800 A

Rated Current

Main Circuit 800 A

Number of Poles

3

Quantity / Count

1