text.skipToContent text.skipToNavigation

Alternate Catalog No. : EOT16U3S4-P

Catalog No. : 1SCA022823R7610

Description:  3P SW 20A NF N4/4X SS

UPC: 6417019282299

Enclosed Switch Disconnector, 3-p. Max. Horse power rating at three phase 480V 10HP. General purpose current rating 16A. Stainless steel enclosure, NEMA Type 4/4X Watertight, Pistol handle. Interlocked cover. Defeatable interlocking.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

IEC 60947-1, -3 / UL 508

Number of Poles

3

Ampere Rating UL/CSA

16 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Stainless Steel

Handle Type

Pistol handle

Handle Color

Black

Mounted Auxiliary Contacts

0 NO, 0 NC