Alternate Catalog No. : EOT16U3M3-P
Catalog No. : 1SCA022823R7360
Description: 3P SW 20A NF N3R/12
UPC: 6417019282268
Enclosed Switch Disconnector, 3-p. Max. Horse power rating at three phase 480V 10HP. General purpose current rating 16A. Steel sheet enclosure, NEMA Type 3R Rainproof, 12 Indoor, Pistol handle. Interlocked cover. Defeatable interlocking.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
IEC 60947-1, -3 / UL 508 |
|
Number of Poles |
3 |
|
Ampere Rating UL/CSA |
16 A |
|
Enclosure Type |
NEMA Type 3R Rainproof |
|
Enclosure Material |
Steel sheet |
|
Handle Type |
Pistol handle |
|
Handle Color |
Black |
|
Mounted Auxiliary Contacts |
0 NO, 0 NC |