text.skipToContent text.skipToNavigation

Alternate Catalog No. : EOT16U3M3-S

Catalog No. : 1SCA022823R7280

Description:  3P SW 20A NF N3R/12

UPC: 6417019282251

Enclosed Switch Disconnector, 3-p. Max. Horse power rating at three phase 480V 10HP. General purpose current rating 16A. Steel sheet enclosure, NEMA Type 3R Rainproof, 12 Indoor, Selector handle. Interlocked cover. Defeatable interlocking.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

IEC 60947-1, -3 / UL 508

Number of Poles

3

Ampere Rating UL/CSA

16 A

Enclosure Type

NEMA Type 3R Rainproof

Enclosure Material

Steel sheet

Handle Type

Selector handle

Handle Color

Black

Mounted Auxiliary Contacts

0 NO, 0 NC