text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT600U13

Catalog No. : 1SCA022800R1910

Description:  4P 600A UL98 NF SW

UPC: 6417019265124

Handle and shaft must be ordered separatly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT600U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

600 A

Number of Poles

4

Quantity / Count

1