Alternate Catalog No. : OTV250EK
Catalog No. : 1SCA022763R2700
Description: OT200U DIRECT MOUNT HANDLE
UPC: 6417019249155
Indication Test-OFF-ON/Test-O-I. Padlockable with three padlocks in OFF-position. Includes shaft and mechanism cover.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Handles |
Accessory Sub Type |
Handle+Cover |
Product Main Type |
OTV250 |
Suitable For |
OT200…250_K |
Quantity / Count |
1 |