text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS200J12

Catalog No. : 1SCA022758R7990

Description:  3P SW 200A J FUSE UL98

UPC: 6417019247168

Switch Fuses,Front Operated,3-pole,12 (Between the Poles),Class J,200 A,Handle and shaft not included,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Fusible disconnect switch

Product Main Type

OS200

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

200 A

Rated Current

Main Circuit 200 A

Number of Poles

3

Quantity / Count

1