text.skipToContent text.skipToNavigation

Alternate Catalog No. : OHY65L10

Catalog No. : 1SCA022751R3440

Description:  PISTOL HDL 65MM UL TYPE 4,4X

UPC: 6417019244280

IP65, NEMA 1, 3R, 12, padlockable with three padlocks in OFF-position, door interlock in ON- position. Screw fixing from the back side of the handle. No screws on the front ensures double insulation. The type and the ordering numbers are for one piece, red-yellow.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Handles

Accessory Sub Type

Pistol handles

Product Main Type

OHY65

Suitable For

MCCB

Quantity / Count

1