text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT200U02

Catalog No. : 1SCA022749R3660

Description:  2P SW 200A NF UL98 600V

UPC: 6417019243313

Handle and shaft must be ordered separatly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT200U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

200 A

Number of Poles

2

Quantity / Count

1